Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Move
A16 Hood, low profile, IP65 A16 Hood, low profile, IP65
Single locking lever, top entry M25
Weight: 0.096 kg
Art.No.: 70MH-GTCNL-A01C000

Available
Move
A16 Hood, low profile, IP65 A16 Hood, low profile, IP65
Single locking lever, top entry M20
Weight: 0.11 kg
Art.No.: 70MH-GTCNL-A01B000

Available
straight
straight
M25
M20
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
CR
CR
Aluminum die casting
Aluminum die casting
Steel
Steel
A16
A16
58 mm
58 mm
30 mm
30 mm
79 mm
79 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27279221
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
1
1
4048879643597
4048879696401
* plus VAT, plus shipping