Installation |
Connection cross section min.:
|
Connection cross section max.:
|
Single wire diameter min.:
|
Installation | Connection |
Wire insulation diameter min.:
|
Wire insulation diameter max.:
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
Clamping range min.:
|
Clamping range max.:
|
Height:
|
Width:
|
Depth:
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
MQ12
|
M12
|
IP67
|
IP67
|
|
|
250 V
|
32 V
|
250 V
|
32 V
|
4 A
|
4 A
|
|
|
0,5 mm²
|
0,5 mm²
|
1 mm²
|
1 mm²
|
0,1 mm
|
0,1 mm
|
|
|
1,6 mm
|
1,6 mm
|
2 mm
|
2 mm
|
-
|
0,6 Nm
|
|
|
inserted, screwed
|
inserted, screwed
|
2,5 kV
|
0,8 kV
|
III
|
III
|
|
|
-
|
inserted, screwed, Shaking protection
|
5,5 mm
|
5,5 mm
|
8 mm
|
8 mm
|
-
|
55 mm
|
-
|
22 mm
|
-
|
22 mm
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27279218
|
27279221
|
27260702
|
-
|
27440102
|
27440104
|
27440102
|
27440104
|
27440116
|
27440102
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC002635
|
EC002635
|
|
|
1
|
1
|
4048879106580
|
4048879201711
|
85366990
|
85366990
|
|