Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Mounting method:
Coating contact:
Family construction form:
suitable for corrugated tube (internal Ø):
Material contact:
No. of poles:
Degree of protection (EN IEC 60529):
Side 2
Stripping length (jacket):
Electrical data | Supply
Operating voltage AC per power contact max.:
Operating voltage AC per signal contact max.:
Operating voltage DC per signal contact max.:
Operating current per power contact max.:
Operating current per signal contact max.:
Diagnostics
Status indication LED:
Installation | Connection
Stripping length (jacket):
Mating cycles min.:
Installation | Pin assignment
Coding:
Configuration:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Rated surge voltage power contacts:
Rated surge voltage signal contacts:
Material group (IEC 60664-1):
Mechanical data | Material data
Combustibility class housing (UL94):
Material housing:
Material contact carrier:
Locking material:
Mechanical data | Mounting data
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Conformity
Product standard:
Cable data
General data | Cable
Cable identification:
Cable Type:
Jacket Color:
Type of Certificate:
Structure | Cable
Stranding:
Filler:
wire arrangement:
Mechanical data | Cable
Cable weigth:
Material jacket:
Shore hardness jacket:
Freedom from ingredients (jacket):
Outer-diameter (jacket):
Tolerance outer diameter (sheath):
Material wire insulation:
Amount wires:
Outer diameter insulation :
Outer diameter tolerance core insulation:
Ingredient freeness wire insulation:
Amount strands (wire):
Diameter of single wires:
Conductor crosssection (wire):
Material conductor wire:
Conductor type (wire):
Shore hardness wire insulation (Data) :
Traversing distance (C-track):
Electrical data | Cable
Nominal voltage AC max.:
Current load capacity (standard):
Current load capacity min. wire:
Electrical resistance line constant wire:
AC withstand voltage (wire - wire):
Power frequency withstand voltage (wire - jacket):
Temperature range | Cable
Min. operating temperature (static):
Max. operating temperature (fixed):
Operating temperature min. (dynamic):
Operating temperature max. (dynamic):
Resistances | Cable
Hydrolysis resistance:
Ozone resistance:
Seewater resistance:
Acid and alkali resistance:
UV resistance:
Flame resistance:
chemical resistance:
Gasoline resistance:
Oil resistance:
Installation | Cable
Bending radius (fixed):
Bending radius (dynamic):
Travel speed (C-track):
No. of torsion cycles:
Torsion stress:
Torsion speed:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
MQ15-X-Power female 90°right, with cable MQ15-X-Power female 90°right, with cable
PUR 6x2,5 bk UL/CSA + drag chain 5,0m
Weight: 1.213 kg
Art.No.: 7000-P8131-P010500

not available
Move
MQ15 female 270° with cable 600V AC type 3 MQ15 female 270° with cable 600V AC type 3
PUR 6x2.5 bk UL/CSA+drag ch. 5m
Weight: 1.189 kg
Art.No.: 7000-P8132-P630500

Contact Us for Availability
5 m
5 m
inserted, screwed
inserted, locked
silver-plated
silver-plated
MQ15
MQ15
-
18 mm
Copper alloy
Copper alloy
6
6
-
IP65, IP67
30 mm
100 mm
600 V
600 V
63 V
63 V
63 V
63 V
16 A
16 A
10 A
10 A
no
no
30 mm
100 mm
500
-
-
Type 3
fully used
fully used
IP67
-
inserted, screwed
inserted, locked
3
3
4 kV
-
-
6 kV
-
1,5 kV
I
I
HB
-
Plastic
PUR
PA
PA
-
POM
bayonet-locking
bayonet-locking
-25 °C
-30 °C
80 °C
85 °C
depending on cable quality
depending on cable quality
-
IEC 61076-2-116
P01
P63
-
3
black
black
-
cURus
-
6 wires around Filler twisted
-
yes
black 1, black 2, black 3, black 4, black 5, green-yellow
black 5, black 4, black 3, black 2, black 1, green-yellow
-
227,7 g/m
PUR
PUR
-
90 ± 5 Shore A
halogen-free, LABS-free
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
11,1 mm
10,5 mm
± 5 %
± 5 %
TPE
PP
6
6
-
2,85 mm
-
± 5 %
halogen-free, LABS-free
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
-
140
-
0,15 mm
2,5 mm²
2,5 mm²
Stranded copper wire, bare
Stranded copper wire, bare
-
strand class 6
-
60 ± 5 Shore D
-
5 m @ 25 °C
1000 V
1000 V
-
to DIN VDE 0298-4
-
19,5 A
8 Ω/km @ 20 °C
8 Ω/km @ 20 °C
4 kV
10 kV
4 kV
10 kV
-40 °C
-50 °C
80 °C
80 °C / 90 °C @ 10000 h Operation
-20 °C
-25 °C
60 °C
80 °C / 90 °C @ 10000 h Operation
-
-
-
-
-
-
-
-
-
DIN EN ISO 4892-2 A
IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
Good, application-related testing
Good, application-related testing
Good, application-related testing
Good, application-related testing
Good, application-related testing | DIN EN 60811-404
DIN EN 60811-404 | Good, application-related testing
5 x Outer diameter
7,5 x Outer diameter
10 x Outer diameter
10 x Outer diameter
5 Mio.
5 Mio. @ 25 °C
-
2 Mio. 25 °C
± 15 °/m
± 180 °/m @ 25 °C
-
35 cycles/min 25 °C
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27060327
27060327
27060311
27060311
27060311
27060311
27060327
27060327
EC001855
EC001855
85444290
85444290
4048879591201
4065909022443
1
1
* plus VAT, plus shipping