Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Tightening torque:
Mounting method:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC (UL-listed):
Operating voltage DC (UL-listed):
Current operating per contact max.:
Installation | Connection
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating of fitting:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Conformity
Product standard:
Cable data
Cable
Cable identification:
Cable Type:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
M12 male 90° / M12 female 90° A-cod. M12 male 90° / M12 female 90° A-cod.
PUR 4x0.34 gy UL/CSA 15m
Weight: 0.609 kg
Art.No.: 7000-40261-2241500

not available
Move
M12 male 90° / M12 female 90° A-cod. M12 male 90° / M12 female 90° A-cod.
PUR 4x0.34 bk UL/CSA 15m
Weight: 0.597 kg
Art.No.: 7000-40261-6241500

not available
15 m
15 m
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
A
A
PUR
PUR
SW13
SW13
IP66K, IP67
IP66K, IP67
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
A
A
PUR
PUR
SW13
SW13
IP66K, IP67
IP66K, IP67
250 V
250 V
250 V
250 V
30 V
30 V
30 V
30 V
4 A
4 A
M12 x 1
M12 x 1
inserted, screwed
inserted, screwed
3
3
I
I
nickel plated
nickel plated
Zinc die-casting
Zinc die-casting
inserted, screwed, Shaking protection
inserted, screwed, Shaking protection
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
DIN EN 61076-2-101 (M12)
DIN EN 61076-2-101 (M12)
224
624
2 (PUR/PVC)
2 (PUR/PVC)
UL (AWM-Style 20549/1731), CSA; CE conform
UL (AWM-Style 20549/1731), CSA; CE conform
42,68 g
42,68 g
Cu wire, bare
Cu wire, bare
max. 57 Ω/km (20 °C)
max. 57 Ω/km (20 °C)
0.1 mm
0.1 mm
42× 0.1 mm (multi-strand wire class 6)
42× 0.1 mm (multi-strand wire class 6)
4× 0.34 mm²
4× 0.34 mm²
similar to AWG 22
similar to AWG 22
PVC
PVC
CFC-, cadmium-, silicone- and lead-free
CFC-, cadmium-, silicone- and lead-free
43 ±5 D
43 ±5 D
1.25 mm ±5%
1.25 mm ±5%
br, bk, bl, wh
br, bk, bl, wh
4 wires twisted
4 wires twisted
no
no
PUR/PVC
PUR/PVC
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
4.6 mm ±5%
4.6 mm ±5%
gray
black
good resistance to oil, gasoline and chemicals
good resistance to oil, gasoline and chemicals
UL 300 V AC
UL 300 V AC
2000 V AC
2000 V AC
to DIN VDE 0298-4
to DIN VDE 0298-4
-30...+80 °C
-30...+80 °C
-5...+80 °C
-5...+80 °C
10× outer Ø
10× outer Ø
15× outer Ø
15× outer Ø
max. 2 Mio. (25 °C)
max. 2 Mio. (25 °C)
max. 3.3 m/s
max. 3.3 m/s
max. 5 m/s²
max. 5 m/s²
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27060311
27060311
27060311
27060311
27060311
27060311
27060311
27060311
EC001855
EC001855
1
1
85444290
85444290
4048879367998
4048879381208
* plus VAT, plus shipping