You might also like
3× 400 V AC
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
General data
Connection | approx. 100 mm, single cores 0.5 mm² |
---|---|
Mounting method | on motor terminal box with plug connector |
Temperature range | -20...+60 °C |
Dimensions H×W×D | 25×25×40 mm |
Technical Data
Material | Flame retardant plastic acc. to (UL 94) |
---|---|
Potting compound | 2-component epoxy |
Ring terminals | isolated M6 |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85363010 |
EAN | 4048879018920 |
eClass | 27371013 |
Packaging unit | 1 |