Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MOTOR SUPPRESSOR
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x400VAC/4kW
Art.No.: 23005
Weight: 0.174 kg
  In production
 Product Comparison
List price per piece:
  • 23,49 €
  • 22,19 €
  • 20,88 €

You might also like

3× 400 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Frequency 50...60 Hz
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
General data
Connection 3-pole terminal, 2× 0.75...2.5 mm², M4
Dimensions H×W×D 75×45×42 mm
Temperature range -20...+60 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019620
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping