Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MOTOR SUPPRESSOR
Product may differ from image

MOTOR SUPPRESSOR

Varistor, 3x400VAC/4kW
Art.No.: 23119
Alternative product:    23175
Weight: 0.056 kg
  In production
 Product Comparison
List price per piece:
  • 16,61 €
  • 15,68 €
  • 14,76 €

You might also like

3× 400 V AC
VDR
isolated M4
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
Frequency 10...400 Hz
Ring terminals isolated M4
General data
Connection approx. 100 mm, single cores 0.5 mm²
Mounting method on motor terminal box with plug connector
Temperature range -20...+60 °C
Dimensions H×W×D 25×25×40 mm
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019248
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 23119_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 23119_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
cURus
* plus VAT, plus shipping