Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MOTOR SUPPRESSOR
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x690VAC/4kW
Art.No.: 23056
Weight: 0.048 kg
  Available
 Product Comparison
List price per piece:
  • 17,64 €
  • 16,66 €
  • 15,68 €

You might also like

3× 690 V AC
RC
For DIN-rail mounting use Art.-No. 20900 adapter feet
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Frequency 50...60 Hz
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
General data
Connection approx. 200 mm, single cores 0.5 mm² self-securing fork terminal ends M4
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 43×15×40 mm
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019415
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 23056_05-04.20_ce_z_a.pdf
  • Download Approvals and certificates 23056_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 23056_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 23050_stp_x_a.zip
  • Download Drawing Files 23050_dxf_x_a.zip
  • Download Product data 23115_pd_x_13.zip
cURus
* plus VAT, plus shipping