Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MOTOR SUPPRESSOR
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x400VAC/10kW
Art.No.: 23002
Weight: 0.134 kg
  Available
 Product Comparison
List price per piece:
  • 22,05 €
  • 20,83 €
  • 19,60 €

You might also like

3× 400 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Frequency 50...60 Hz
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
General data
Connection approx. 250 mm, single cores 0.5 mm², with self-securing fork terminal ends M4
Dimensions H×W×D 75×45×42 mm
Temperature range -20...+60 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019651
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 23002_E140415_NKCR8_urc_z_b.pdf
  • Download Approvals and certificates 23002_E140415_NKCR2_ur_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cURus
* plus VAT, plus shipping