Velcro base including velcro for direct mounting
Clamping range 8-35mm, width 20mm, length 180mm
Art.No.: | 7000-99861-0000000 |
Weight: | 0.025 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Base with hook and loop fastener for direct mounting
mounting with M4 or M5 countersunk screw (not included in the delivery)
mounting with M4 or M5 countersunk screw
mounting with M4 or M5 countersunk screw (not included in the delivery)
mounting with M4 or M5 countersunk screw
Technical Data
Mechanical data | Material data
Combustibility class (UL94) | V-0 |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Clamping range min. | 8 mm |
---|---|
Clamping range max. | 35 mm |
Height | 209 mm |
Width | 26 mm |
Depth | 11,3 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27140706 |
ECLASS-7.0 | 27140706 |
ECLASS-8.0 | 27140706 |
ECLASS-9.0 | 27140706 |
ECLASS-10.1 | 27140706 |
ECLASS-11.1 | 27140706 |
ECLASS-12.0 | 27140706 |
ETIM-5.0 | EC002635 |
customs tariff number | 63079098 |
GTIN | 4065909028018 |
Packaging unit | 10 |