You might also like
400 V AC/DC
VDR
For other configurations and voltages, please inquire.
VDR
For other configurations and voltages, please inquire.
Technical Data
Damping factor | approx. 1.5× UN |
---|---|
Material | Flame retardant plastic acc. to (UL 94) |
Connection wires | self-securing cable forks |
max. power (W) | 200 W (VA) |
General data
Dimensions H×W×D | 35×30×18 mm |
---|---|
Temperature range | -20...+70 °C |
Appropriate contactors
universal |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85363010 |
EAN | 4048879017176 |
eClass | 27371013 |
Packaging unit | 1 |
