Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
UNIVERSAL CONTACTOR SUPPRESSOR
Product may differ from image

UNIVERSAL CONTACTOR SUPPRESSOR

Varistor, 24VDC/50VA/W
Art.No.: 26150
Weight: 0.017 kg
  In production
 Product Comparison
List price per piece:
  • 5,94 €
  • 5,61 €
  • 5,28 €

You might also like

24 V AC/DC
VDR
For other configurations and voltages, please inquire.
Appropriate contactors
universal
Technical Data
max. power (W) 50 W (VA)
General data
Dimensions H×W×D 20×43×12 mm
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879018234
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 26150_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 26150_E140415_NKCR8_urc_z_b.pdf
  • Download Approvals and certificates 26150_080128-0-000_C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cURus
CSA
* plus VAT, plus shipping