Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
UNIVERSAL CONTACTOR SUPPRESSOR
Product may differ from image

UNIVERSAL CONTACTOR SUPPRESSOR

RC, 230VAC/DC/25VA/W
Art.No.: 20014
Weight: 0.03 kg
  In production
 Product Comparison
List price per piece:
  • 7,34 €
  • 6,93 €
  • 6,52 €

You might also like

230 V AC/DC
RC
For other configurations and voltages, please inquire.
Appropriate contactors
universal
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires self-securing cable forks
max. power (W) 25 W (VA)
General data
Dimensions H×W×D 35×30×18 mm
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879020640
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 20014_080128-0-000C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
CSA
* plus VAT, plus shipping