Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
UNIVERSAL CONTACTOR SUPPRESSOR
Product may differ from image

UNIVERSAL CONTACTOR SUPPRESSOR

RC, 230VAC/DC/50VA/W
Art.No.: 20687
Weight: 0.025 kg
  In production
 Product Comparison
List price per piece:
  • 7,34 €
  • 6,93 €
  • 6,52 €

You might also like

300 V AC/DC
RC
For other configurations and voltages, please inquire.
Appropriate contactors
universal
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires flexible connection wires
max. power (W) 50 W (VA)
General data
Dimensions H×W×D 22×27×11 mm
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879020312
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 20687_080128-0-000_C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
CSA
* plus VAT, plus shipping