Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
UFL 10 L PLUG  FOR SIGNAL TRANSFER
Product may differ from image

UFL 10 L PLUG FOR SIGNAL TRANSFER

24 VDC / 1 A - male with LED
Art.No.: 54011
Alternative product:    54200
Weight: 0.095 kg
  In production
 Product Comparison
List price per piece:
  • 53,58 €
  • 50,76 €
  • 47,94 €
  • 42,30 €

You might also like

Ribbon cable connector + LED
10-pole
Via the combined fixing mechanism, connectors with or without strain relief can be connected.
Technical Data
Operating voltage 24 V AC
Operating current per bit max. 1 A
Material group EN 60664-1 over voltage, category II
LED display LED (red) Ø 3 mm per pole, acc. to potential -
Plug connector for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook
General data
Dimensions H×W×D 63×50×48 mm
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879026611
eClass 27141120
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping