Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
SUPPRESSOR FOR SIEMENS CONTACTOR S00 MOTOR
Product may differ from image

SUPPRESSOR FOR SIEMENS CONTACTOR S00 MOTOR

RC, star, 3x575 VAC, 7.5 kV
Art.No.: 23220
Weight: 0.047 kg
  Available
 Product Comparison
List price per piece:
  • 17,24 €
  • 16,28 €
  • 15,32 €

You might also like

3× 575 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Frequency 50...60 Hz
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
General data
Connection Connection wires
Mounting method snap on Siemens Schütz Sirius 3 RT 201 with spring connention
Temperature range -20...+60 °C
Dimensions H×W×D 42×45×31 mm
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879412742
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 23220_E338196-NLDX2_ur_z_a.pdf
  • Download Approvals and certificates 23220_E338196-NLDX8_urc_z_a.pdf
  • Download Approvals and certificates 23220_04-01.13_ce_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 23220_stp_x_a.7z
  • Download Drawing Files 23220_dxf_x_a.7z
  • Download Installation Instructions 23220_ina_d_a.pdf
cURus
* plus VAT, plus shipping