Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
SUPPRESSOR FOR CONTACTORS
Product may differ from image

SUPPRESSOR FOR CONTACTORS

Varistor + Diode, 240 VDC, 36 W
Art.No.: 26283
Weight: 0.011 kg
  Available
 Product Comparison
List price per piece:
  • 3,24 €
  • 3,06 €
  • 2,88 €

You might also like

24...240 V DC
Diode
For other configurations and voltages, please inquire.
Appropriate contactors
universal
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires self-securing cable forks
General data
Dimensions H×W×D 11×27×24 mm
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879018029
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 26283_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 26283_080128-0-000_C3211-07_csa_z_a.pdf
  • Download Approvals and certificates 26283_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cURus
CSA
* plus VAT, plus shipping