3 RT 1.5/6/7 |
Temperature range | -20...+70 °C |
---|---|
Dimensions H×W×D | 37.5×36×27.5 mm |
Damping factor | approx. 1.5× UN |
---|---|
Material | Flame retardant plastic acc. to (UL 94) |
Connection wires | 45 mm with cable forks |
country of origin | CZ |
---|---|
customs tariff number | 85363010 |
EAN | 4048879019880 |
eClass | 27371013 |
Packaging unit | 1 |