Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
SIEMENS CONTACTOR SUPPRESSOR
Product may differ from image

SIEMENS CONTACTOR SUPPRESSOR

RC, 230VAC/DC
Art.No.: 21217
Weight: 0.064 kg
  Available
 Product Comparison
List price per piece:
  • 7,74 €
  • 7,31 €
  • 6,88 €

You might also like

230 V AC/DC
RC
For other configurations and voltages, please inquire.
Appropriate contactors
3 RT 1.3/1.4
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires Plug contact
General data
Temperature range -20...+70 °C
Dimensions H×W×D 36×36×10.2 mm
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019910
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 21217_E172109_NKCR2_ur_z_a.pdf
  • Download Approvals and certificates 21217_701911_C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
UR
CSA
* plus VAT, plus shipping