Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
SIEMENS CONTACTOR SUPPRESSOR
Product may differ from image

SIEMENS CONTACTOR SUPPRESSOR

Zener diode, 24VDC
Art.No.: 26051
Weight: 0.012 kg
  In production
 Product Comparison
List price per piece:
  • 5,36 €
  • 5,06 €
  • 4,76 €

You might also like

24 V DC
Diode/Z-Diode
For other configurations and voltages, please inquire.
Appropriate contactors
3 TH 3/4/8; 3 TF 30...45; 3 TB 40...3 TB 44
General data
Dimensions H×W×D 11×27×24 mm
Temperature range -20...+70 °C
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires self-securing cable forks
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879018487
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
cURus
CSA
* plus VAT, plus shipping