Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
SV-SUB D 15ST.-KL  FOR SIGNAL TRANSFER
Product may differ from image

SV-SUB D 15ST.-KL FOR SIGNAL TRANSFER

125 VAC/DC / 2 A
Art.No.: 54031
Alternative product:    6654030
Weight: 0.102 kg
  In production
 Product Comparison
List price per piece:
  • 35,63 €
  • 33,75 €
  • 31,88 €
  • 28,13 €

You might also like

Male connector
15-pole
Screw terminals
Technical Data
Operating voltage 125 V AC/150 V DC
Operating current per bit max. 2 A
Material group EN 60664-1 over voltage, category II
Locking of ports Standard UNC 4-40 screw thread bolt (EN 60807)
General data
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+70 °C
Dimensions H×W×D 63×75×48 mm
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879026536
eClass 27143424
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 54031_1832-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 54031_dxf_x_a.zip
  • Download Drawing Files 54031_stp_x_b.zip
* plus VAT, plus shipping