Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
PASSIV-V.25P.ST 3X7/8'' 5P.BU/M12-5P.BU
Product may differ from image

PASSIV-V.25P.ST 3X7/8'' 5P.BU/M12-5P.BU

obsolete

Art.No.: 277087
Weight: 0.326 kg
Country of origin:  DE
not available
List price per piece:
  • 332,96 €
  • 314,46 €
  • 295,96 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85366990
GTIN 4048879060042
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping