Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Modlink MSDD set contains:Frame 4000-68522-0000001
Product may differ from image

Last seen products

Modlink MSDD set contains:Frame 4000-68522-0000001

Insert 4000-68000-0010000 + 4000-68000-1210000

Art.No.: 4000-68522-0011211
Weight: 0.398 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 91,22 €
  • 86,15 €
  • 81,08 €
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data 4000-68000-0010000_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0010000_4063-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68000-1210000_16-10.14_ce_z_c.pdf (C)
  • Information: EU declaration of conformity 4000-68522-0000001_04-07.13_ce_z_a.pdf (A)
* plus VAT, plus shipping