Product may differ from image
Mini (7/8) 5 pole, Receptacle, Male (Ext.) Straight,
1/2'' NPT, PVC, IEC Colors, 18AWG, 2 m
Art.No.: | MURE-5MR-2M-18 |
Weight: | 0.18 kg |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879738873 |
Packaging unit | 1 |