Product may differ from image
Mini (7/8) 3 pole, Receptacle, Female (Int.) Straight,
1/2'' NPT, PVC, IEC Colors, 18AWG, 0.5 m
Art.No.: | MURE-3FR-0.5M-18 |
Weight: | 0.036 kg |
Country of origin: | US |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879738729 |
Packaging unit | 1 |