Product may differ from image
MTS SINGLE-PHASE SAFETY TRANSFORMER
P:63VA IN:400/690VAC OUT:24VAC
Art.No.: | 866967 |
Weight: | 1.5 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879343640 |
Packaging unit | 1 |