Product may differ from image
MST SINGLE-PHASE SAFETY TRANSFORMER
P:400VA IN:230/400VAC±15VAC OUT:24VAC
Art.No.: | 866458 |
Weight: | 5.5 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072410 |
Packaging unit | 1 |