Product may differ from image
MODL.VARIO Accessories hose bundle D2=42
for coupling housing, nickel plated aluminium, FPM
Art.No.: | MVT1850-990142 |
Weight: | 0.085 kg |
Country of origin: | DE |
not available
Description
Hose bundling
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Mechanical data | Mounting data
Height | 48 mm |
---|---|
Width | 80 mm |
Depth | 48 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 120 °C |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27269202 |
ECLASS-7.0 | 27449203 |
ECLASS-8.0 | 27449203 |
ECLASS-9.0 | 27440192 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC002641 |
customs tariff number | 76169990 |
GTIN | 4048879614344 |
Packaging unit | 1 |