Product may differ from image
EOL - MIRO 12.4 24V AC/DC INPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 6 A
Art.No.: | 52112 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85364900 |
---|---|
Packaging unit | 1 |