Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMMDA 11/24 OUTPUT RELAY  51100
Product may differ from image

RMMDA 11/24 OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 8A

Art.No.: 51100
Alternative product:   
Weight: 0.044 kg
Country of origin:  CZ
Available
List price per piece:
  • 22,32 €
  • 21,08 €
  • 19,84 €
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NO contact
8 A
24 V DC
with minus plug link
safe isolation (IEC 61140/EN 61140)

General product information
Scope of delivery Jumper (Art-No. 90960)
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 21,6 V
Input voltage DC max. 26,4 V
Input current 13,5 mA
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 2,5 A @ 24 V, 0,4 A @ 110 V, 0,3 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 2000 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 8 A
Switching capacity AC-12 (EN IEC 60947-5-1) 8 A (24/110/230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 5 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 2 ms
Mechanical data | Material data
Material contact Ag Ni
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 82 mm
Width 12 mm
Depth 68 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 - A 2
PIN 2 + A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 13
PIN 2 14
PIN 3 13
PIN 4 14

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027816
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: MTTF Report 51100_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Cross Connector for Terminal Strip ----
---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping