Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
RMM 24VDC OUTPUT RELAY
Product may differ from image

RMM 24VDC OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: 51507
Weight: 0.029 kg
  Available
 Product Comparison
List price per piece:
  • 15,71 €
  • 14,83 €
  • 13,96 €

You might also like

1 relay; 1 NO contact
6 A
24 V DC
Screw terminals
Input
Connection voltage - current 24 V AC/DC (19.2...30 V AC/DC) - 15 mA
LED display LED (red)
Utilization category
AC-1 6 A (24/110/230 V AC)
AC-15 4 A (24/110/230 V AC)
DC-13 2 A (24 V DC); 0.25 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4.0 kV
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -40...+60 °C
Output
Switching voltage max. 250 V AC/DC
Min. load current 100 mA
Switching current per output max. 6 A
Power rating (voltage dependent) max. 1250 VA/240 W
Switching frequency 50...60 Hz
Contact material Ag Ni
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027571
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 51507_1211-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 51507_stp_x_a.zip
  • Download Drawing Files 51507_dxf_x_a.zip
* plus VAT, plus shipping