You might also like
1 relay; 1 NO/NC contact
1 A
24 V DC
Screw terminals
1 A
24 V DC
Screw terminals
Input
Connection voltage - current | 24 V DC (19.2...30 V DC) - 12 mA |
---|---|
LED display | LED (yellow) |
Utilization category
AC-1 | 1 A (50 V AC) |
---|---|
AC-15 | 0.5 A (50 V AC) |
DC-13 | 0.25 A (50 V AC) |
General data
Mech./ elect. life | 200 000 000 switching cycles/load dependent |
---|---|
Test isolation voltage | 1.5 kV |
Mounting method | DIN-rail mountable TH35 (EN 60715) |
Temperature range | -20...+60 °C (storage temperature -40...+80 °C) |
Output
Switching voltage | max. 125 V AC/DC |
---|---|
Switching current per output | max. 1 A |
Min. load current | 1 mA |
Power rating (voltage dependent) | max. 60 VA/30 W |
Switching frequency | max. 0.1 Hz (with load) |
Contact material | Pd Ni-Au Rh |
Energize/release/contact bounce time | 10/15/2 ms |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85364900 |
EAN | 4048879027403 |
eClass | 27371001 |
Packaging unit | 1 |