Protection cap for M8 male
Incl. holding strap L=60mm. 7.5mm
Art.No.: | 7000-99901-0000000 |
Weight: | 0.001 kg |
Country of origin: | DE |
Available
Description
Protection cap
Flange M8 male
Quantity: 10 pcs.
Flange M8 male
Quantity: 10 pcs.
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440208 |
ECLASS-11.1 | 27440208 |
ECLASS-12.0 | 27440208 |
ETIM-5.0 | EC001855 |
customs tariff number | 39269097 |
GTIN | 4048879487573 |
Packaging unit | 10 |