Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Discontinued since 27 April 2020
Product may differ from image

Discontinued since 27 April 2020

Last order 30 November 2020
Art.No.: 87116
Alternative product:    85040
Weight: 0.19 kg
  Available
 Product Comparison
List price per piece:
  • 62,13 €
  • 58,86 €
  • 55,59 €
  • 49,05 €

You might also like

INPUT: 100...240 V AC; 120...370 V DC
OUTPUT: 12...15 V DC
Current: 4.5 A
Spring clamp plug-in terminal: 0.2...2.5 mm²
Input
Input voltage 100...240 V AC/120...370 V DC
Input current 1 A (115 V AC); 0.58 A (230 V AC)
Inrush current after 1 ms max. 60 A
Frequency 50...60 Hz
Primary fusing external max. 16 A
General data
Standards EN 60950-1, EN 61204-3, EN 55022 B, EN 61000-3-2
Relative humidity 20...90%, no condensation
Protection IP20
Efficiency 86% (110 V AC); 88% (230 V AC)
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range 0...+50 °C, ...+60 °C derating (storage temperature -25...+85 °C)
Output
Output voltage 12 V DC (SELV), ±1%; 12...15 V adjustable
Output current 4.5 A (+50 °C); 0.45 A (+70 °C)
Mains failure bridging time 10...25 ms (115 V AC)
Ripple max. 20 mV eff/rms
Spikes max. 100 mV ss/pp
Unit protection short-circuit and overload protected
LED display LED (green) for output voltage
Parallel usage/serial usage max. 5 units/max. 2 units
Commercial data
country of origin CN
customs tariff number 85044090
EAN 4048879299923
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 87116_E181433_QQGQ2_ur_z_a.pdf
  • Download Approvals and certificates 87116_3043-04.16_ce_z_b.pdf
  • Download Approvals and certificates 87116_E200364-NMTR_ul_z_a.pdf
  • Download Approvals and certificates 87116_E181433_QQGQ8_urc_z_a.pdf
  • Download Approvals and certificates 87116_E200364_NMTR7_ulc_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 87116_dxf_x_a.zip
  • Download Drawing Files 87116_stp_x_a.zip
  • Download Installation Instructions 87116_ina_4_12.pdf
cURus
cULus
* plus VAT, plus shipping