Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
PKB 2  FOR SIGNAL TRANSFER
Product may differ from image

PKB 2 FOR SIGNAL TRANSFER

250V / 25 A
Art.No.: 54251
Alternative product:    54250
Weight: 0.324 kg
  Available
 Product Comparison
List price per piece:
  • 75,62 €
  • 71,64 €
  • 67,66 €
  • 59,70 €

You might also like

4× 22-pole
25 A per potential rail
Screw plug-in terminals
Input terminal: max. 6 mm² single core, total current: max. 100 A
Technical Data
Operating voltage 250 V AC
Operating current per bit 25 A per potential rail
Total current max. 100 A
Material group EN 60664-1 over voltage, category II
General data
Connection Screw plug-in terminal: max. 4 mm², input terminal: max. 6 mm² single wire (AWG 9)
Mounting method DIN-rail mountable (EN 60715)
Dimensions H×W×D 75×135×66 mm
Temperature range -20...+60 °C
Commercial data
country of origin CZ
customs tariff number 85369010
EAN 4048879026055
eClass 27143424
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping