Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED
Product may differ from image

NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED

IN: 230/400VAC OUT: 24V/2ADC
Art.No.: 85635
Weight: 2.5 kg
  Upon request
 Product Comparison
List price per piece:
  • 286,66 €
  • 271,58 €
  • 256,49 €
  • 226,31 €

You might also like

Current: 2 A
Output rating: 48 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Input
Input voltage 230/400 V AC
Input current 0.54 A (230 V AC); 0.32 A (400 V AC)
Input fuse (external) 1.0/0.6 A (T)
Frequency 50...60 Hz
Safety Thermal switch input side
General data
Standards EN 61558-2-6, EN 62041 category II, EN 55011 B, EN 61000-3-2
Mounting method DIN-rail mountable TH35 (EN 60715); key-hole mounting/screwable
Efficiency 59%
Dimensions H×W×D 110×128×135 mm
Fixing centers a×b×c 98×44×4.5 mm
Temperature range 0...+60 °C, no condensation
Output
Output voltage 24 V DC (SELV), ±2%
Output current 2 A (max. 6 A short-term)
Ripple max. 2 mV
Unit protection short-circuit and overload protected
Output fuse 3.15 A (T), 5×20 mm
LED display LED (green): in operation; LED (red): failure
Commercial data
country of origin CZ
customs tariff number 85044090
EAN 4048879079587
eClass 27049002
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 85635_E181433_QQGQ8_urc_z_a.pdf
  • Download Approvals and certificates 85635_E181433_QQGQ2_ur_z_a.pdf
  • Download Approvals and certificates 85635_09-07.06_ce_z_a.pdf
  • Download Installation Instructions 85635_ina_d_10.pdf
cURus
* plus VAT, plus shipping