You might also like
110 V AC/DC
230 V AC/DC
RC
For other configurations and voltages, please inquire.
230 V AC/DC
RC
For other configurations and voltages, please inquire.
Appropriate contactors
DIL E... | |
XTMC |
Technical Data
Damping factor | approx. 1.5× UN |
---|---|
Material | Flame retardant plastic acc. to (UL 94) |
Connection wires | self-securing cable forks |
General data
Temperature range | -20...+70 °C |
---|---|
Dimensions H×W×D | 27.5×10×32 mm |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85363010 |
EAN | 4048879020190 |
eClass | 27371013 |
Packaging unit | 1 |

