Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MUIW ANALOG COUPLER COMPONENT
Product may differ from image

MUIW ANALOG COUPLER COMPONENT

IN: 0..10 V - OUT: 0..20 mA
Art.No.: 44232
Alternative product:    6644232
Weight: 0.171 kg
  In production
 Product Comparison
List price per piece:
  • 175,42 €
  • 166,19 €
  • 156,95 €
  • 138,49 €

You might also like

INPUT: 0...10 V DC
OUTPUT: 0...20 mA
Screw terminals
Input and output galvanically separated
General data
Test isolation voltage 1.5 kV
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+60 °C
Dimensions H×W×D 91×6.2×70 mm
Technical Data
Operating voltage 24 V DC ±20%, smoothed
Operating current 50...70 mA
Tolerance max. 0.5%
Frequency max. 500 Hz
Voltage inputs
Input resistor approx. 250 kΩ
Voltage output signals
Load max. 25 mA
Current outputs
Load max. 500 Ω
Description
Functional description The Murrelektronik analog converters convert standard signal formats (0...10 V, 0...20 mA, 4...20 mA) galvanically separated into one of these signal formats. Due to an integrated current limiter the output is short-circuit and overload protected. Module
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879028400
eClass 27210990
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 44232_08-08.17_ce_z_d.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52000_dxf_x_a.zip
  • Download Drawing Files 52000_stp_x_a.zip
* plus VAT, plus shipping