Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MTS 1-PHASE SAFETY TRANSFORMER
Product may differ from image

MTS 1-PHASE SAFETY TRANSFORMER

P: 100VA IN: 230/400VAC +/- 15VAC OUT: 24VAC
Art.No.: 86362
Alternative product:    6686362
Weight: 2 kg
  Available
 Product Comparison
List price per piece:
  • 38,33 €
  • 36,32 €
  • 34,30 €
  • 30,26 €

You might also like

Single-phase safety transformer
100 VA
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 230/400 ±15 V AC
Frequency 50...60 Hz
Input current 0.5 A (230 V AC); 0.3 A (400 V AC)
Inrush current 4.1 A (230 V AC); 2.3 A (400 V AC)
Short-circuit current 6.6 A (230 V AC); 3.8 A (400 V AC)
General data
Standards EN 61558-1, EN 61558-2-6, EN 62041 category 0
Test isolation voltage 4 kV (prim./sec.)
Mounting method Long-hole mounting or DIN-rail mountable TH35 (EN 60715)
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Dimensions H×W×D 86×84×98 mm
Fixing centers a×b×c 64.5×64×4.8 mm
Drill hole Ø 4.8×8.4 mm
Output
Output voltage 24 V AC (SELV)
Output rating 100 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879078436
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 86362_TAE00003WD-DNVGL-2025.06.18_gl_z_c.pdf
  • Download Approvals and certificates 86362_E207805_XORU8_urc_z_b.pdf
  • Download Approvals and certificates 86362_E207805_XORU2_ur_z_b.pdf
  • Download Approvals and certificates 86362_185-04.16_ce_z_e.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86362_dxf_x_a.zip
  • Download Drawing Files 86362_stp_x_a.zip
  • Download Drawing Files 86362_p8_2_50.zip
cURus
* plus VAT, plus shipping