Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 100VA IN: 230/400VAC OUT: 230VAC
Art.No.: 86348
Alternative product:    6686348
Weight: 1.9 kg
  Available
 Product Comparison
List price per piece:
  • 34,58 €
  • 32,76 €
  • 30,94 €
  • 27,30 €

You might also like

Single-phase - Control and Isolation Transformers
100 VA
Isolation class T 40/B
Protection IP20
Other voltages on request.
Input
Input voltage 230/400 V AC
Input current 0.51 A (230 V AC); 0.29 A (400 V AC)
Inrush current 3.53 A (230 V AC); 2 A (400 V AC)
Short-circuit current 4.86 A (230 V AC); 2.8 A (400 V AC)
Frequency 50...60 Hz
General data
Test isolation voltage 4 kV (prim./sec.)
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Drill hole Ø 4.8×8.4 mm
Mounting method Long-hole mounting or DIN-rail mountable TH35 (EN 60715)
Fixing centers a×b×c 56×56×4.8 mm
Dimensions H×W×D 86×84×98 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 230 V AC
Output rating 100 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879078481
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 86348_E207805_XORU8_urc_z_b.pdf
  • Download Approvals and certificates 86348_180-04.16_ce_z_d.pdf
  • Download Approvals and certificates 86348_E207805_XORU2_ur_z_b.pdf
  • Download Approvals and certificates 86348_TAE00003WD-DNVGL-2025.06.18_gl_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86348_stp_x_a.zip
  • Download Drawing Files 86348_dxf_x_a.zip
  • Download Drawing Files 86348_p8_2_50.zip
cURus
* plus VAT, plus shipping