Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:250VA IN:500VAC OUT:230VAC
Art.No.: 866156
Weight: 3.8 kg
  In production
 Product Comparison
List price per piece:
  • 79,94 €
  • 75,74 €
  • 71,53 €
  • 63,11 €

You might also like

Single-phase - Control and Isolation Transformers
250 VA
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 500 V AC
Input current 0.6 A (500 V AC)
Inrush current 8.4 A (500 V AC)
Short-circuit current 11.2 A (500 V AC)
Frequency 50...60 Hz
General data
Standards EN 61558-2-4, EN 62041 category 0
Test isolation voltage 6.3 kV (prim./sec.)
Mounting method Screw and DIN-rail mounting
Dimensions H×W×D 104×97×108 mm
Fixing centers a×b×c 86.5×84×4.8 mm
Drill hole Ø 4.8×8.4 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 230 V AC
Output rating 250 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879073752
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866156_290-04.16_ce_z_c.pdf
  • Download Approvals and certificates 866156_E207805_XORU8_urc_z_b.pdf
  • Download Approvals and certificates 866156_E207805_XORU2_ur_z_b.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
* plus VAT, plus shipping