Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MTS SINGLE-PHASE SAFETY TRANSFORMER  866161
Product may differ from image

Last seen products

MTS SINGLE-PHASE SAFETY TRANSFORMER

P:75VA IN:115/230VAC OUT:5VAC

Art.No.: 866161
Weight: 1.6 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 125,35 €
  • 118,76 €
  • 112,16 €
  • 98,96 €
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
75 VA
Isolation class T 40/B
Screw fixing M5, 4 pcs. in rectangle 53×64 mm
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input current at input voltage 1 AC 0,82 A
Input current at input voltage 2 AC 0,41 A
Inrush current at input voltage 1 6,2 A
Inrush current at input voltage 2 3,1 A
Short-circuit current at input voltage 1 7,5 A
Short-circuit current at input voltage 2 3,8 A
Electrical data | Output
Output voltage AC 5 V
Power rating AC max. 75 VA
Device protection | Electrical
Insulation test voltage input - output 3,8 kV
Mechanical data | Mounting data
Mounting method screwed
Mounting dimension a 53 mm
Mounting dimension b 64 mm
Mounting dimension c 4,8 mm
Height 74 mm
Width 84 mm
Depth 95 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Output
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 4
PIN 2 5
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 2 1
PIN 3 2
PIN 4 3
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879288811
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866161_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866161_E207805-XORU2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866161_295-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866161_295-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping