Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MTL 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MTL 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 100VA IN: 230/400VAC +/- 15VAC OUT: 2x115VAC
Art.No.: 86473
Weight: 2.86 kg
  In production
 Product Comparison
List price per piece:
  • 100,70 €
  • 95,40 €
  • 90,10 €
  • 79,50 €

You might also like

Single-phase - Control and Isolation Transformers
100 VA
Isolation class T 60/B
Input
Input voltage 230/400 ±15 V AC
Frequency 50...60 Hz
Input current 0.51 A (230 V AC); 0.3 A (400 V AC)
Inrush current 5.4 A (230 V AC); 3.12 A (400 V AC)
Short-circuit current 10.7 A (230 V AC); 6.18 A (400 V AC)
Technical Data
LED display LED (green) for input voltage
General data
Test isolation voltage 4 kV (prim./sec.)
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Drill hole Ø 5.5×9 mm
Mounting method DIN-rail mountable TH35-15 (EN 60715) or for key-hole mounting
Fixing centers a×b×c 96×60×5.5 mm
Dimensions H×W×D 108×87×139 mm
Temperature range -20...+60 °C, no condensation
Output
Output voltage 1× 230, 1× 115, 2× 115 V AC
Output rating 100 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879078207
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 86473_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf
  • Download Approvals and certificates 86473_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf
  • Download Approvals and certificates 86473_TAE00003WC-DNVGL-2025.06.18_gl_z_d.pdf
  • Download Approvals and certificates 86473_221-04.16_ce_z_d.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86473_p8_2_50.zip
  • Download Drawing Files 86473_stp_x_a.zip
  • Download Installation Instructions 86470_ina_2_10.pdf
cURus
* plus VAT, plus shipping