MTL 1-PHASE SAFETY TRANSFORMER
P: 40VA IN: 230/400VAC +/- 15VAC OUT: 2x24VAC
Art.No.: | 86451 |
Weight: | 1.42 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
The MTL series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50/60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 1 AC max. | 230 V |
Input voltage 2 AC | 400 V |
Input current at input voltage 1 AC | 0,25 A |
Input current at input voltage 2 AC | 0,15 A |
Inrush current at input voltage 1 | 4,6 A |
Inrush current at input voltage 2 | 2,6 A |
Short-circuit current at input voltage 1 | 2,7 A |
Short-circuit current at input voltage 2 | 1,6 A |
Electrical data | Output
Output voltage | 1 × 24 / 1 × 48 / 2 × 24 V AC |
---|---|
Output voltage AC 1 | 48 V |
Output voltage AC 2 | 24 V |
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-15, Schlüssellochaufhängung, (EN 60715) |
Mounting dimension a | 96 mm |
Mounting dimension b | 60 mm |
Mounting dimension c | 2,75 mm |
Height | 107 mm |
Width | 87 mm |
Depth | 103 mm |
Diameter bore | 2,75 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -20 °C |
---|---|
Ambient temperature max. | 60 °C |
Operating temperature min. | -20 °C |
Operating temperature max. | 60 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 61558-2-6, EN 62041 |
---|---|
EMC | 2014/30/EU |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | + 15 V |
PIN 3 | - 15 V |
PIN 4 | 230 V |
PIN 5 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | PE |
PIN 2 | 1 |
PIN 3 | 2 |
PIN 4 | 3 |
PIN 5 | 4 |
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078344 |
Packaging unit | 1 |
Accessories
---- Device Marker ----