Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST SINGLE-PHASE SAFETY TRANSFORMER
Product may differ from image

MST SINGLE-PHASE SAFETY TRANSFORMER

P:160VA IN:230VAC OUT:20VAC
Art.No.: 866179
Weight: 2.8 kg
  In production
 Product Comparison
List price per piece:
  • 57,00 €
  • 54,00 €
  • 51,00 €
  • 45,00 €

You might also like

Single-phase - Control and Isolation Transformers
160 VA
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 230 V AC
Input current 0.81 A (230 V AC)
Inrush current 6.6 A (230 V AC)
Short-circuit current 11.5 A (230 V AC)
Frequency 50...60 Hz
General data
Standards EN 61558-2-6, EN 62041 category 0
Test isolation voltage 3.8 kV
Mounting method Key-hole mounting
Dimensions H×W×D 91×97×105 mm
Fixing centers a×b×c 75.3×84×5.8 mm
Drill hole Ø 5.8×12 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 20 V AC
Output rating 160 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879318075
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866179_E207805-XORU2_ur_z_a.pdf
  • Download Approvals and certificates 866179_313-04.16_ce_z_c.pdf
  • Download Approvals and certificates 866179_E207805-XORU8_urc_z_a.pdf
  • Download Approvals and certificates 866179_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
* plus VAT, plus shipping