Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 800VA IN: 230/400VAC OUT: 230VAC
Art.No.: 6686310
Alternative product:    86310
Weight: 10.1 kg
  In production
 Product Comparison
List price per piece:
  • 127,11 €
  • 120,42 €
  • 113,73 €
  • 100,35 €

You might also like

Single-phase - Control and Isolation Transformers
800 VA
Spring clamp terminals
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 230/400 V AC
Frequency 50...60 Hz
Input current 3.75 A (230 V AC); 2.16 A (400 V AC)
Inrush current 50 A (230 V AC); 29 A (400 V AC)
Short-circuit current 219 A (110 V AC)
General data
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Test isolation voltage 4 kV (prim./sec.)
Mounting method Key-hole mounting
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Dimensions H×W×D 129.4×150×144.6 mm
Fixing centers a×b×c 107.5×122×7 mm
Drill hole Ø 7×11 mm
Output
Output voltage 230 V AC
Output rating 800 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879066204
eClass 27031302
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 6686310_E207805_XORU8_urc_z_a.pdf
  • Download Approvals and certificates 6686310_710-04.16_ce_z_c.pdf
  • Download Approvals and certificates 6686310_E207805_XORU2_ur_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 86310_stp_x_a.zip
cURus
* plus VAT, plus shipping