Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:250VA IN:230/400±15VAC OUT:115VAC
Art.No.: 866189
Weight: 3.5 kg
  In production
 Product Comparison
List price per piece:
  • 61,37 €
  • 58,14 €
  • 54,91 €
  • 48,45 €

You might also like

Single-phase - Control and Isolation Transformers
250 VA
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 230/400 ±15 V AC
Input current 1.25 A (230 V AC); 0.72 A (400 V AC)
Inrush current 12 A (230 V AC); 7 A (400 V AC)
Short-circuit current 19 A (230 V AC); 11 A (400 V AC)
Frequency 50...60 Hz
Output
Output voltage 115 V AC
Output rating 250 VA
General data
Standards EN 61558-2-4, EN 62041 category 0
Test isolation voltage 5.8 kV (prim./sec.)
Mounting method Key-hole mounting
Dimensions H×W×D 104.3×96×105 mm
Fixing centers a×b×c 84×84×5.8 mm
Drill hole Ø 5.8×10 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879328562
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866189_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf
  • Download Approvals and certificates 866189_323-04.16_ce_z_c.pdf
  • Download Approvals and certificates 866189_E207805-XORU8_urc_z_a.pdf
  • Download Approvals and certificates 866189_E207805-XORU2_ur_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
* plus VAT, plus shipping