Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:500VA IN:400/440VAC OUT:115/230VAC
Art.No.: 866186
Weight: 6.8 kg
  In production
 Product Comparison
List price per piece:
  • 90,30 €
  • 85,55 €
  • 80,79 €
  • 71,29 €

You might also like

Single-phase - Control and Isolation Transformers
500 VA
Isolation class T 40/B
Other voltages on request.
Input
Input voltage 400, 440 V AC
Input current 1.37 A (400 V AC); 1.25 A (440 V AC)
Inrush current 13 A (400 V AC); 12 A (440 V AC)
Short-circuit current 32 A (400 V AC); 29 A (440 V AC)
Frequency 50...60 Hz
General data
Standards EN 61558-2-4, EN 62041 category 0
Test isolation voltage 5.9 kV
Mounting method Key-hole mounting
Dimensions H×W×D 130×120×140 mm
Fixing centers a×b×c 103.5×90×5.8 mm
Drill hole Ø 5.8×12 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 1× 230, 1× 115, 2× 115 V AC
Output rating 500 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879325837
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866186_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf
  • Download Approvals and certificates 866186_320-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
* plus VAT, plus shipping