Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:2400VA IN:400VAC±5% OUT:230VAC
Art.No.: 866165
Weight: 26.5 kg
  In production
 Product Comparison
List price per piece:
  • 258,92 €
  • 245,30 €
  • 231,67 €
  • 204,41 €

You might also like

Single-phase - Control and Isolation Transformers
2400 VA
Isolation class T 40/B
Input
Input voltage 400 V AC ±5%
Frequency 50...60 Hz
Input current 6.3 A (400 V AC)
Inrush current 63 A (400 V AC)
Short-circuit current 294 A (400 V AC)
General data
Standards EN 61558-1, EN 61558-2-4, EN 62041 category 0
Test isolation voltage 4 kV (prim./sec.)
Dimensions H×W×D 185×192×185 mm
Fixing centers a×b×c 155×150×10 mm
Drill hole Ø 10×14 mm
Mounting method Long-hole mounting
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 230 V AC
Output rating 2400 VA
Commercial data
country of origin CZ
customs tariff number 85043200
EAN 4048879330619
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866165_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf
  • Download Approvals and certificates 866165_E182075_XPTQ8_urc_z_a.pdf
  • Download Approvals and certificates 866165_299-04.16_ce_z_c.pdf
  • Download Approvals and certificates 866165_E182075_XPTQ2_ur_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 866165_stp_x_a.zip
cURus
* plus VAT, plus shipping