Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:160VA IN:230/460VAC OUT:25/220VAC
Art.No.: 866149
Weight: 2.9 kg
  In production
 Product Comparison
List price per piece:
  • 50,73 €
  • 48,06 €
  • 45,39 €
  • 40,05 €

You might also like

Single-phase - Control and Isolation Transformers
140 VA (220 V AC)
20 VA (25 V AC)
Other voltages on request.
Input
Input voltage 230/400 ±15 V AC
Input current 0.84 A (230 V AC); 0.42 A (460 V AC)
Inrush current 12 A (230 V AC)
Short-circuit current 15.6 A (230 V AC)
Frequency 50...60 Hz
General data
Standards EN 61558-2-4, EN 62041 category 0
Test isolation voltage 4.8 kV
Mounting method Key-hole mounting
Dimensions H×W×D 105×96×91 mm
Fixing centers a×b×c 75.3×84×5.8 mm
Temperature range -20...+40 °C (storage temperature -40...+80 °C)
Output
Output voltage 220/25 V AC
Output rating 160 VA
Commercial data
country of origin CZ
customs tariff number 85043180
EAN 4048879073820
eClass 27031202
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 866149_E207805_XORU2_ur_z_b.pdf
  • Download Approvals and certificates 866149_284-04.16_ce_z_c.pdf
  • Download Approvals and certificates 866149_E207805_XORU8_urc_z_b.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
* plus VAT, plus shipping